Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Base - for tubular door frame
Bill of material
6902.950 (2)
BEST
Model No.
6902.950
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base
BEZ2
Designation 2
for tubular door frame
B
Width
445 mm
H
Height
159 mm
T
Depth
230 mm
GEW
Weight
4.300 kg
CNSECLASS51
27-18-92-44
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models