Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
BASE LV.F-ESD - ELESA-Antistatic bases for levelling elements
Bill of material
Antistatic bases for levelling elements LV.F-100-14-ESD-C
CODE
Code
DESCRIPTION
Description
DIM01
D
100 mm
DIM02
d1
12.5 mm
DIM03
d2
14 mm
DIM04
h
24 mm
DIM05
h1
23 mm
DIM06
h2
9 mm
DIM07
h3
mm
DIM08
f
70 mm
DIM09
Max limit static load
18000 N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa
    BASE LV.A-ESD-C - ELESA-Antistatic bases for levelling elements
    Elesa
    SM. - ELESA-Stems
    Elesa
    SMQ-SST - ELESA-Stems for levelling elements
Previews
3D
Dimension
2D
Download CAD models