Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Base plate
Bill of material
R-FKG_83952620
TYP
Type
R-FKG
BESTNR
Order No.
83952620
FARBE
Color
Black
A
110.00 mm
B
80.00 mm
C
8.00 mm
D
Angle
22.50 °
VPE
St.
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models