Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Base Support wall mounting with drain - PMS 25
Bill of material
Top_Pl.w.Drain. 150/-/0,5/316/GY/PMS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
95 mm
NL
Nominal length
137 mm
ML
Material/Liner
316
SL
Surface liner
WG
Weight
3.19 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models