Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Rittal
Description
Base tray - RiLine60
Bill of material
9340.100
BEST
Model No.
BEZ1
Designation 1
BEZ2
Designation 2
INFO
PDF Catalog
PDF Catalog
L
Length
mm
H
Height
mm
VE
Packs of
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
CNSETIM40
GEW
Gewicht
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Busbar support
    Rittal
    3140 - Roof-mounted fan - Performance category 1000m³/h
    Rittal
    PLS special busbars
    Rittal
    Connection adaptor - 800/1600A
    Rittal
    Connection adaptor - 250A
    Rittal
    Busbars E-Cu - RiLine accessories Busbars
    Rittal
    Connection adaptor - 800A
    Rittal
    Rated current max. 160 – 250 A - 3-pole
    Rittal
    Rated current max. 16 – 25 A - with connection cables
    Rittal
    Connection adaptor - 125A
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    Busbar connector
    Rittal
    Connection adaptor - 63A
    Rittal
    Cross member - for RiLine60 busbar connections, 3-pole
Previews
3D
Dimension
2D
Download CAD models