Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Karl Miller
Description
Basic-Contiflex 2,4m x 2,6m (BreitexHöhe)
Bill of material
Contiflex Basic - 20 ft, Width=2438, Height=2591, Number of modules=3, Total length=6058
CONT
Description
Contiflex Basic - 20 ft
BEM
Selection for Contiflex container
GL
Total length
6058 mm
BA
Total width
2438 mm
HA
Total height
2591 mm
FS
Color of structure
FW
Color of wall elements
AM
Number of modules
MOD1LNG
Module length
mm
MOD1DCH
- Roof
MOD1WV
- Front wall
MOD1WH
- Rear wall
MOD1BD
- Floor
MOD1TCH
- Technical details
MOD1TW
- Partition wall
MOD2LNG
Module length
mm
MOD2DCH
- Roof
MOD2WV
- Front wall
MOD2WH
- Rear wall
MOD2BD
- Floor
MOD2TCH
- Technical details
MOD2TW
- Partition wall
MOD3LNG
Module length
mm
MOD3DCH
- Roof
MOD3WV
- Front wall
MOD3WH
- Rear wall
MOD3BD
- Floor
MOD3TCH
- Technical details
MOD3TW
- Partition wall
MOD4LNG
Module length
mm
MOD4DCH
- Roof
MOD4WV
- Front wall
MOD4WH
- Rear wall
MOD4BD
- Floor
MOD4TCH
- Technical details
MOD4TW
- Partition wall
MOD5LNG
Module length
mm
MOD5DCH
- Roof
MOD5WV
- Front wall
MOD5WH
- Rear wall
MOD5BD
- Floor
MOD5TCH
- Technical details
MOD5TW
- Partition wall
MOD6LNG
Module length
mm
MOD6DCH
- Roof
MOD6WV
- Front wall
MOD6WH
- Rear wall
MOD6BD
- Floor
MOD6TCH
- Technical details
BV
Front panel
BH
Rear panel
LI
Interior length
5500 mm
GB
Total width
2438 mm
GH
Total height
2591 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models