Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 10 G02 SDA
Bill of material
SBP 10 G02 SDA
CNSORDERNO
Type
SBP 10 G02 SDA
ARTNR
Part no.
10.02.01.00601
CTN
Customs Tariff Number
84141089
B
15 mm
D
d
4.2 mm
DD
D
13.6 mm
G1
G1/8"-F
G2
G1/8"-F
H
34 mm
H1
42 mm
H2
5.2 mm
H3
14 mm
L
51.5 mm
L1
101.6 mm
L2
22 mm
L3
10 mm
L4
12.5 mm
LG1
8 mm
LG2
8 mm
SW1
14 mm
SW2
14 mm
X1
20 mm
NZ
Nozzle diameter
1 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
2.3 m3/h
SR2
Suction rate (max.)
37.7 l/min
ACS
Air consumption suction
2.9 m3/h
ACS2
Air consumption suction
48 l/min
SLF
Sound level free
65 dB(A)
SLS
Sound level suction
59 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
4 mm
RIHDV
Recomm. internal hose diameter vacuum
6 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
1.331 cfm
ACS3
Air consumption suction
1.695 cfm
MASS
Weight
22 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models