Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 15 S02 SDA
Bill of material
SBP 15 S02 SDA
CNSORDERNO
Type
SBP 15 S02 SDA
ARTNR
Part no.
10.02.01.00566
CTN
Customs Tariff Number
84141089
B
15 mm
D
d
4.2 mm
D1
d1
6.2 mm
D2
d2
8.2 mm
DD
D
13.6 mm
H
34 mm
H1
39.2 mm
H2
5.2 mm
H3
14 mm
L
51.5 mm
L1
96.8 mm
L2
22 mm
L3
5.2 mm
L4
12.5 mm
X1
20 mm
NZ
Nozzle diameter
1.5 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
4.3 m3/h
SR2
Suction rate (max.)
71 l/min
ACS
Air consumption suction
6.3 m3/h
ACS2
Air consumption suction
105 l/min
SLF
Sound level free
72 dB(A)
SLS
Sound level suction
65 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
4 mm
RIHDV
Recomm. internal hose diameter vacuum
6 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
2.507 cfm
ACS3
Air consumption suction
3.707 cfm
MASS
Weight
22 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models