Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 20 S03 SDA
Bill of material
SBP 20 S03 SDA
CNSORDERNO
Type
SBP 20 S03 SDA
ARTNR
Part no.
10.02.01.00567
CTN
Customs Tariff Number
84141089
B
20 mm
D
d
4.2 mm
D1
d1
8.2 mm
D2
d2
10.2 mm
DD
D
20 mm
H
39 mm
H1
45.4 mm
H2
5.2 mm
H3
17 mm
L
86.5 mm
L1
168.1 mm
L2
24.5 mm
L3
5.6 mm
L4
12.5 mm
X1
20 mm
NZ
Nozzle diameter
2 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
7.6 m3/h
SR2
Suction rate (max.)
127 l/min
ACS
Air consumption suction
11.8 m3/h
ACS2
Air consumption suction
197 l/min
SLF
Sound level free
77 dB(A)
SLS
Sound level suction
68 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
6 mm
RIHDV
Recomm. internal hose diameter vacuum
7 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
4.484 cfm
ACS3
Air consumption suction
6.956 cfm
MASS
Weight
50 g
INFOTEXT
Infotext
Dimensions
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型