Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 25 G03 SDA
Bill of material
SBP 25 G03 SDA
CNSORDERNO
Type
SBP 25 G03 SDA
ARTNR
Part no.
10.02.01.00604
CTN
Customs Tariff Number
84141089
B
20 mm
D
d
4.2 mm
DD
D
20 mm
G1
G1/4"-F
G2
G3/8"-F
H
39 mm
H1
53.5 mm
H2
5.2 mm
H3
17 mm
L
86.5 mm
L1
175.5 mm
L2
24.5 mm
L3
13 mm
L4
12.5 mm
LG1
9 mm
LG2
10 mm
SW1
17 mm
SW2
19 mm
X1
20 mm
NZ
Nozzle diameter
2.5 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
12.9 m3/h
SR2
Suction rate (max.)
215 l/min
ACS
Air consumption suction
18.7 m3/h
ACS2
Air consumption suction
311 l/min
SLF
Sound level free
78 dB(A)
SLS
Sound level suction
70 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
6 mm
RIHDV
Recomm. internal hose diameter vacuum
7 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
7.592 cfm
ACS3
Air consumption suction
10.982 cfm
MASS
Weight
50 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models