Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector with maximum suction capacity - SBPL 100 HF
Bill of material
SBPL 100 HF
CNSORDERNO
Type
SBPL 100 HF
ARTNR
Part no.
10.02.01.01598
CTN
Customs Tariff Number
84141089
B
83 mm
B1
85 mm
B2
16 mm
B3
48 mm
G1
G3/8"-F
G2
G1"-F
G3
G1/4"-F
G4
G1/8"-F
G5
M5-M
H
72 mm
H1
H2
74 mm
L
167.5 mm
L1
285.25 mm
L2
54 mm
L3
67 mm
L4
113 mm
L5
64 mm
LG5
7.4 mm
X1
73.5 mm
Y1
62 mm
SZ
Size
100
DOE
Degree of evacuation
60 %
MV
Max. vacuum
600 mbar
SR
Suction rate (real)
860 l/min
SR2
Suction rate (theo)
1300 l/min
SR3
Suction rate (real)
51.6 m3/h
SR4
Suction rate (theo)
78 m3/h
ACS
Air consumption suction
300 l/min
ACS2
Air consumption suction
18.5 m3/h
SLF
Sound level free
69 dB(A)
SLS
Sound level suction
58 dB(A)
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
PR2
Pressure range (operating pressure)
29.0...87.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
9 mm
RIHDV
Recomm. internal hose diameter vacuum
32 mm
MASS
Weight
1.1 kg
OT
Operating temperature
0 ... 60 °C
MV2
Max. vacuum
17.718 inHg
INFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型