Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector with maximum suction capacity - SBPL 150 HV
Bill of material
SBPL 150 HV
CNSORDERNO
Type
SBPL 150 HV
ARTNR
Part no.
10.02.01.01592
CTN
Customs Tariff Number
84141089
B
115 mm
B1
117 mm
B2
16 mm
B3
48 mm
B4
80 mm
G1
G3/8"-F
G2
G1"-F
G3
G1/4"-F
G4
G1/8"-F
G5
M5-M
H
72 mm
H1
74 mm
L
167.5 mm
L1
285.25 mm
L2
54 mm
L3
67 mm
L4
113 mm
L5
64 mm
LG5
7.4 mm
X1
73.5 mm
Y1
62 mm
SZ
Size
150
DOE
Degree of evacuation
90 %
MV
Max. vacuum
900 mbar
SR
Suction rate (real)
1140 l/min
SR2
Suction rate (theo)
1980 l/min
SR3
Suction rate (real)
68.4 m3/h
SR4
Suction rate (theo)
118.8 m3/h
ACS
Air consumption suction
545 l/min
ACS2
Air consumption suction
33.5 m3/h
SLF
Sound level free
73 dB(A)
SLS
Sound level suction
66 dB(A)
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
PR2
Pressure range (operating pressure)
29.0...87.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
11 mm
RIHDV
Recomm. internal hose diameter vacuum
32 mm
MASS
Weight
1.5 kg
OT
Operating temperature
0 ... 60 °C
MV2
Max. vacuum
26.577 inHg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models