Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector with maximum suction capacity - SBPL 25 HF
Bill of material
SBPL 25 HF
CNSORDERNO
Type
SBPL 25 HF
ARTNR
Part no.
10.02.01.01596
CTN
Customs Tariff Number
84141089
B
51 mm
B1
53 mm
B2
16 mm
G1
G3/8"-F
G2
G3/4"-F
G3
G1/4"-F
G4
G1/8"-F
G5
M5-M
H
72 mm
H1
74 mm
L
167.5 mm
L1
285.25 mm
L2
54 mm
L3
67 mm
L4
113 mm
L5
64 mm
LG5
7.4 mm
X1
73.5 mm
Y1
62 mm
SZ
Size
25
DOE
Degree of evacuation
60 %
MV
Max. vacuum
600 mbar
SR
Suction rate (real)
290 l/min
SR2
Suction rate (theo)
325 l/min
SR3
Suction rate (real)
17.4 m3/h
SR4
Suction rate (theo)
19.5 m3/h
ACS
Air consumption suction
80 l/min
ACS2
Air consumption suction
5 m3/h
SLF
Sound level free
61 dB(A)
SLS
Sound level suction
54 dB(A)
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
PR2
Pressure range (operating pressure)
29.0...87.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
6 mm
RIHDV
Recomm. internal hose diameter vacuum
20 mm
MASS
Weight
0.75 kg
OT
Operating temperature
0 ... 60 °C
MV2
Max. vacuum
17.718 inHg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models