Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic Modules VEE-QCF - VEE-QCF1
Bill of material
SCHMALZ 10.01.36.00112 VEE-QCF1
NAME
Name
10_01_36_00112
NNCUSTOM
VEE-QCF1
NTCUSTOM
Grundmodul
NBCUSTOM
VEE-QCF1
LINACUSTOM
VEE-QCF1
ARTNR
Order number
10.01.36.00112
C127
d
25.4 mm
C117
H
33 mm
C115
H1
34.8 mm
C111
L
38 mm
C575
Weight
43 g
C2220
Umgebungstemperatur
-25 ... 80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models