Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic Modules VEE-QCF - VEE-QCF4
Bill of material
SCHMALZ 10.01.36.00114 VEE-QCF4
NAME
Name
10_01_36_00114
NNCUSTOM
VEE-QCF4
NTCUSTOM
Grundmodul
NBCUSTOM
VEE-QCF4
LINACUSTOM
VEE-QCF4
ARTNR
Order number
10.01.36.00114
C127
d
25.4 mm
C117
H
42.9 mm
C115
H1
44.7 mm
C111
L
76 mm
C575
Weight
110.5 g
C2220
Umgebungstemperatur
-25 ... 80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models