Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifold bars with separate exhausts (low version)
Stückliste
CNV-318-3
IDNR
Ident number
MOD
Mod.
NV
N° of valves
mm
A
73 mm
B
56 mm
C
44 mm
D
5 mm
E
Ø
7 mm
F
178 mm
G
83 mm
R
G1/4
L1
mm
L2
mm
L3
mm
L4
mm
L5
20 mm
L6
23 mm
AD
suitable for
Series 3 - G 1/8
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models