Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Battery hydraulic crimping tool 120kN US
Bill of material
HARTING 09990000873
MANUID
Product number of the Manufacturer
09990000873
DESCSHORT
Short Description
Battery hydraulic tool, Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm, Conductor cross-section: 10 ... 240 mm²
DESCLONG
Long Description
Battery hydraulic tool, Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm, Conductor cross-section: 10 ... 240 mm²
MANUTYPEDESC
Manufacturer Type Description
Battery hydraulic crimping tool 120kN US
SUPPLIERALTNO
Alternative product number
09 99 000 0873
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAR527
type of device (WEEE)
Battery hydraulic tool
AAR529
net weight to record marketed quantities (WEEE)
12.240 kg
AAU734
Manufacturer product description
Battery hydraulic tool, Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm, Conductor cross-section: 10 ... 240 mm²
AAW338
Manufacturer product designation
Battery hydraulic crimping tool 120kN US
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84672920
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part