Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
RP Technik
Description
ILEF series
Bill of material
ILEF029ML
ARTNR
Item number
ILEF029ML
BEZ
Description
The discreet designed LED emergency luminaire IL is a true all-rounder. Whether as self- contained emergency light or to connect to central battery systems: it is fit for most challanges and always provides the right solution. As many as four different lenses are available for different light distribution and make a perfect adaptation to the respective mounting situation possible. All versions of the IL are available for surface mounting and as recessed mounted luminaires. The IL surface mounted luminaire consists of 2 parts, the ceiling mounted bar includes the power supply terminals. The actual luminaire is mounted without tools and is at disassembly mains voltage free.
LEUCHTENTYP
Luminaire type
SI-light
LAENGE
Length
80 mm
BREITE
Width
0 mm
HOEHE
Height
0 mm
MONTAGEART
Mounting type
Recessed ceiling
LEUCHTMITTEL
Illuminant
LED
GM
Housing material
Polycarbonate
VERSORGUNG
Supply
Central battery
EGSAC
Input voltage AC
230 V
EGSDC
Input voltage DC
216 V
SCHUTZART
IP protection
20
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型