Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-509-M8-39X - Inductive Sensor
Bill of material
DW-AD-509-M8-390
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Analog output
PF
Product family
Extra Distance - Series 500
H
Housing size
M8 mm
OD
Operating distance
0...4 mm
C
Connection
M
Mounting
Quasi-embeddable
P
Polarity
Analog
OP
Output
Voltage
I
Interface
Standard output
SV
Supply voltage
15...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M8, Quasi-embeddable mm
PO
Polarity + Output
Analog, Voltage
HM
Housing material
Chrome-plated brass
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir