Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Lechler
Description
Baureihen 5S5 - Whirling nozzle
Bill of material
LECHLER_5S5.325.1Y.AN
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
316L SS
AN
Connection
E
Narrowest free cross section
3.00 mm
H
Max. Height
185 mm
V1
Volume flow at P=2 bar
l/min
V2
Volume flow at P=3 bar
l/min
V3
Volume flow at P=5 bar
l/min
V4
Volume flow at P=40 psi
US gal./min
MB
Max. tank diameter
m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models