Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAX01_03 - Plastic bearing, double-sided seal type
Bill of material
BAX01-624-2RS
CODE
Code
MAT1
Ring Material
MAT2
Cage Material
MAT3
Sphere Material
WD
Recommended use temperature
ZCXH
Bearing Type
DD
d
4 mm
D
13 mm
B
5 mm
RR1
0.2 mm
DDBB
Installation Size db(min)
5.6 mm
DDAA
Installation Size Da(Max)
11.4 mm
RR
Installation size r(max)
0.2 mm
ZL
Reference Weight
g
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models