Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
binder
Description
bayonet, series 770, Connectors for Medical Applications - male cable connector
Bill of material
99 0771 401 08
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
bayonet, series 770, Connectors for Medical Applications
BEZ
designation
BER
Range
Connectors for Medical Applications
STBAUF
Connector design
male cable connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
Bayonet NCC
SER
Series
series 770
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
max. 0.25 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 24
MECHLD
Mechanical operation
> 5000 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
175 V
BESSP
Rated impulse voltage
1750 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1750 V
BEMSTR
Rated current (40°C)
2 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
MAGK
Material housing/cable
PA (UL94 HB)
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models