Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Azienda
TVMP
Descrizione
BB - Accessorio BB
Lista materiale
BBX L=23
TIPO
Tipo di accessorio
BBX
D1
Diametro interno
25 mm
D2
Diametro esterno
34 mm
L
Lunghezza totale
23.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models