您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
51148 M
Scheerer Bearing
Ball Thrust
Axial
Powered by
CAD模型選擇
{scheererbearings/ball_thrust/axial/bb_thrust_axial_single_dir_tb_mm_asmtab.prj},{NB=51148 M},{PN=51148 M},{ID=240.0},{OD=300.0},{H=45.0},{ID1=243},{OD1=243},{DYN=234},{STATIC=1040},{BALLINST=51148 M-BALL},{CAGEINST=51148 M-CAGE},{IRINST=51148 M-IR},{ORINST=51148 M-OR},{PDFID=240.0 mm},{PDFIDI=9.449 in},{PDFID1=243.0 mm},{PDFID1I=9.567 in},{PDFOD=300.0 mm},{PDFODI=11.811 in},{PDFOD1=243.0 mm},{PDFOD1I=9.567 in},{PDFH=45.0 mm},{PDFHI=1.772 in},{PDFDYN=234 kN},{PDFDYNI=52605 lbf},{PDFSTATIC=1040 kN},{PDFSTATICI=233801 lbf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 216
HELP_VARIABLE
Company
Scheerer Bearing
Description
BB THRUST AXIAL SINGLE DIR TB MM - BB THRUST AXIAL SINGLE DIR TB MM
Bill of material
51148 M
PN
Part Number
51148 M
51148 M
ID
Inside Diameter
240.0
240.0
mm
OD
Outside Diameter
300.0
300.0
mm
H
Width
45.0
45.0
mm
ID1
Inside Diameter 1
243
243
mm
OD1
243
243
mm
DYN
234
234
STATIC
1040
1040
PDFID
Inside Diameter
240.0 mm
240.0 mm
PDFIDI
Inside Diameter
9.449 in
9.449 in
PDFID1
Inside Diameter 1
243.0 mm
243.0 mm
PDFID1I
Inside Diameter 1
9.567 in
9.567 in
PDFOD
Outside Diameter
300.0 mm
300.0 mm
PDFODI
Outside Diameter
11.811 in
11.811 in
PDFOD1
Outside Diameter 1
243.0 mm
243.0 mm
PDFOD1I
Outside Diameter 1
9.567 in
9.567 in
PDFH
Width
45.0 mm
45.0 mm
PDFHI
Width
1.772 in
1.772 in
PDFDYN
Dynamic Load
234 kN
234 kN
PDFDYNI
Dynamic Load
52605 lbf
52605 lbf
PDFSTATIC
Static Load
1040 kN
1040 kN
PDFSTATICI
Static Load
233801 lbf
233801 lbf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求