Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BB080 - Header
Bill of material
BB080-06-A-0-0270-0150-L-B
OC
Order code
BB080-06-A-0-0270-0150-L-B
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash (Standard)
LP
Locating Peg
D
Dimension D (1/100mm)
E
Dimension E (1/100mm)(Centre of Pin to Top of Insulator)
IM
Insulator Material
L = LCP (Standard)
PO
Packing Options
A
1.60 mm
B
2.66 mm
C
0.80 mm
WEB
Website link
https://gct.co/connector/BB080
REV
Revision
D1
REVDAT
Revision Date
17.1.2018
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models