Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BBE-30-m4 - 30中心孔6.8系列铝型材-紧固件/预置弹珠螺母/T形螺母
Bill of material
BBE-30-M4
CNSORDERNO
Bestellnummer
CODE
BBE
C2
syxc
30type
M
N
8 mm
E
2.0 mm
H
10.0 mm
K
16.0 mm
L
20 mm
G
weight
g
PDF
bbe-30-m4.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models