Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
BBXS16 - BASIC BAR NewXS16
Bill of material
324209
IDNR
Identnr
ARTICLE
Article
WITTE-BASIC BAR NEWXS16
AF
system
16.000 mm
WEIGHT
11.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    LSFEB - LOCKING SWORD FOR ECCENTRING BUSHING
    WITTE
    ECOPSPAF - ECO POSITIONING PLAIN AF ECO
    WITTE
    PAPLAF25 - PIN ADAPTER PLATE AF25
    WITTE
    ECO CPL DS2R AF25-50 - COUPLING DOUBLE SIDED DOUBLE ROW
    WITTE
    ECO BARS SR AF40 - BARS SINGLE ROW
    WITTE
    ECO SPBRT C150 AF25 - SUPPORT BRACKET
    WITTE
    ECO CPL DS1R AF25-50 - COUPLINGS DOUBLE SINGLE ROW
    WITTE
    ECO SPBRT C100 AF25 - SUPPORT BRACKET
    WITTE
    ECO CPL DSIDE 2R AF25-50 - COUPLING DOUBLE SIDE TWO ROW
    WITTE
    ECO BP AF25 - BASE PLATES
    WITTE
    ECO 3D SHIM BLOCKS-AF40-25 - ADJUSTMENTBLOCK REDUCER WITH CONTOUR BLOCK 50-40
    WITTE
    ECO STR AF50 - STRUTS
    WITTE
    ECO BP AF50 - BASE PLATES
    WITTE
    ECO BARS DR AF50 - BARS DOUBLE ROW
Previews
3D
Dimension
2D
Download CAD models