Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ASOH
Description
BC, Push-lock type
Bill of material
BC-3206
CNSORDERNO
Order number
TA
Type of angle
TL
Type of lever
TC
Type of color
CT
Type of cap
POH
Position of handle
SD
Diameter
6 mm
A
Thread (R)
D
Diameter
mm
L
mm
H1
23.5 mm
H
29 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ASOH
    CH
    ASOH
    CM
    ASOH
    CY
    ASOH
    CR
    ASOH
    BR, Ring type
    ASOH
    BF, Flare type
    ASOH
    BU, Urethane tube
    ASOH
    BH, with hose fitting type
    ASOH
    BH
    ASOH
    BR, Ring type
    ASOH
    BC, Push-lock type
    ASOH
    BC
    ASOH
    BR
    ASOH
    BM
Previews
3D
Dimension
2D
Download CAD models