Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BC05D_F - Cantilever pin embedded in external thread installation internal thread hexagon type
Bill of material
BC05DN-D6-E2-F5-G5-3
CNSORDERNO
CODE
Code
LX
type
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DD
Dg6
6 mm
G6
Dg6t
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
B
mm
MA
mm
PG6
Pg6
6 mm
M
M6
W
8 mm
K
9.2 mm
GA
Change E dimensional tolerance
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models