Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BC09G - Cantilever pin bolt installation internal thread step type
Bill of material
BC09GF-D6-E7-F5-4
CNSORDERNO
CODE
Code
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DG6
Dg6
6 mm
G6
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
MA
M
M3
V
8 mm
K
10 mm
W
8 mm
GA
Change E dimensional tolerance
GN
Change MA external thread to fine thread
GNN
GN
mm
GB
Change to four sided wrench slot
JD
Add guidance department
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models