Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BC11J_M - Cantilever pin heavy-duty internal thread type
Bill of material
BC11JU-D6-E4-F5-B1-N3
CNSORDERNO
CODE
Code
LX
type
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DG6
Dg6
6 mm
G6
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
T
mm
N
mm
M
M3
D1
8 mm
K
14 mm
W
12 mm
GD
Add guiding plane
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    CPX-...-BG - Accessories for electric terminals
    HEFA
    BG96C - Knob plunger special gasket
    HEFA
    BE75BE - Gasket Components
    HEFA
    BG42C_D - Positioning Ball - Press in Toothless Profile
    HEFA
    BG96D_E - Fixed seat for knob plunger
    FlexLink
    TCET BG - Net strip
    HEFA
    BD20_21 - Rotating shaft - one end step, two ends inner screw type
    HEFA
    BE81AN - Ball head cushion block · threaded type
    Bordignon
    BE.02 - Mounting Element NAAMS / DIN EN ISO 4762
    HEFA
    BE67X - Adjusting bolt - wrench position thickened type
    HEFA
    BE74CE - guide plate
    HEFA
    BE23 - Guide block - L-type
    HEFA
    BG75A_76A - Knob Plunger - Standard - Knob free
    HEFA
    BE25B - Workpiece guide block - corner seat type
Previews
3D
Dimension
2D
Download CAD models