Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 314
HELP_VARIABLE
Company
SKF
Description
BC2_010 - Cylindrical roller bearings, double row, super-precision
Bill of material
SKF_NN 3017 KTN9/VQ554
DESIGNATION
Designation
DESIGN
BT
Bore type
RF
Relubrication feature
DD
d - Bore diameter
mm
D
D - Outside diameter
mm
B
B - Width
mm
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
LOAD3
Pu - Fatigue load limit
kN
SPEED1
Attainable speed for grease lubrication
r/min
SPEED2
Attainable speed for oil-air lubrication
r/min
BEARING
Designation bearing