您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BC22-3T
WMBerg
INCH
Breadboard Components
Breadboards
Powered by
CAD模型選擇
{wmberg/b2000/breadboard_components/breadboards/d16.prj},{NB=BC22-3T},{PN=BC22-3T},{DES=Bearing Mounting Plate},{CN=Master Inch/Metric Catalog},{CP=D16},{MAT=Aluminum Anodized},{SD=1/4},{B=0.6248},{L=1-3/4},{W=1\"},{T=0.312},{D=1.375},{TAP=#6-32},{CD=#26},{L1=1.7500},{W1=1.0000},{NDM=0.1380},{KDM=0.1040},{DX=0.1470},{TYP=1.0000},{Q=0.0390},{G=0.6650},{PSTOL=0.001},{RBB=Flanged B2-7-S, Flangeless B1-9},{ROBB=Flanged B4-15, Flangeless B3-16},{RR=Q4-62},{SHAF=S4-Series or .2497 Diameter S1-Series}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
BC22 - Bearing Mounting Plate - 1/8" to 1/4" Shaft - Aluminum Anodized
Bill of material
BC22-3T
PN
Product No.
BC22-3T
BC22-3T
DES
Description
Bearing Mounting Plate
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Anodized
SD
Shaft Diameter
1/4
1/4
Inch
B
Bore
0.6248
0.6248
Inch
L
Length
1-3/4
1-3/4
Inch
W
Height
1"
1"
Inch
T
Width
0.312
0.312
Inch
D
Length
1.375
1.375
Inch
TAP
Tap
#6-32
#6-32
CD
Clerance Drill
#26
#26
RBB
Recommended Ball Bearings
Flanged B2-7-S, Flangeless B1-9
Flanged B2-7-S, Flangeless B1-9
ROBB
Recommended Oil-less Bronze Bearings
Flanged B4-15, Flangeless B3-16
Flanged B4-15, Flangeless B3-16
RR
Recommended Retainer Rings
Q4-62
Q4-62
SHAF
Shafts
S4-Series or .2497 Diameter S1-Series
S4-Series or .2497 Diameter S1-Series
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BC7 - Component Hanger - Breadboard Components - Cast Aluminum Anodized
WMBerg
06.06.2023
BC2 to BC4 - Shaft Hanger - 1/8" to 1/4" Shafts - Cast Aluminum Anodized
WMBerg
06.06.2023
BC8 - Component Hanger - Cast Aluminum Anodized
WMBerg
06.06.2023
BC24 & BC25 - Shaft Hanger - 3/8" to 1/2" Shafts - Aluminum Anodized
WMBerg
06.06.2023
BC6 - Dial Index Hanger - Aluminum Anodized
WMBerg
06.06.2023
BC5 - Micro Switch Hanger - Aluminum Anodized
WMBerg
06.06.2023
CA20 - Plain bearing standard
HEFA
01.06.2024
BFA/BFB - Bearings with Housing
SAMLO
15.03.2023
BC8-3 - Motor Mounting Bracket - Aluminum Anodized
WMBerg
06.06.2023
MAE-K-FLL-TUCFL-SW - Ball Flange Bearings TUCFL, Thermoplastic Housing blac...
MÄDLER
26.04.2024
C-BACA - Economy Bearings with Housings Diamond Lightweight - Retained
Misumi
29.05.2023
B14 - Angular Contact Ball Bearings - 1/8" to 1/4" Bore Non-Separable - 400...
WMBerg
06.06.2023
ISN Plummer Blocks with Trident Seals Metric Bore Insert - Bearing Insert
Dodge
26.05.2022
VT-100 - Bearing Bushings - Tension
Essentra Components
19.04.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求