Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BCAFA - 插入销 台阶锥型头部带外螺纹*锥度固定型
Bill of material
BCAFA-20-B10-T9-M5-L1-E5-A
CNSORDERNO
Bestellnummer
CODE
代号
LX
类型
DR
dr
mm
B
mm
Enter value for B
mm
cm
inch
ft
T
(B>=T+1)
mm
TGC
T公差
0/-0.02
M
(T>=M)
mm
P
LJ
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
V
5 mm
W1W2
1 mm
U
锥型1/5
MATERIALS
材质/硬度
PDF
bcafa.pdf
MATERIALS1
材料代码
A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models