Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
BCDBS - Brushless servomotor with integrated drive and worm reduction
Bill of material
BCDBS45/35/EIP 24
TYP
Type
BCDBS 45/35
I
Ratio
GBINFO
Gearbox info
Reversible worm - 66% efficiency
CPL
Coupling
B3/B14
FB
Fieldbus
STO
Safety Torque Off
DO
Power on Digital Output
CSP
Cyclic Synchronous Position (EtherCAT or Powerlink)
TOUCHPROBE
Istantaneous position acquisition
MA
Analog current reference
DRPOS
Motor drive position
LUB
Lubricant
AS
Applicable standard
FBCNN
Fieldbus connectors
2x M12/4p code D female
TOPCNN
TOP connectors version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
IOCS
I/O cable - connector shape
IOCL
I/O cable - wiring length
IOCBL
I/O cable order info
-
NSV
Nominal supply voltage
24Vdc / 48Vdc
NSC
Nominal supply current
3,2A (24V) / 1,6A (48V)
MOP
Motor output power
44W
NS
Nominal speed
125rpm
NTO
Nominal torque
2,2Nm
TPK
Peak torque in S3-10%-10min service
3,2Nm
NOFC
Nominal output frequency carrier
4/8/12 kHz
J
Rotor inertia
6,6 kg*mm2
MCA
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
OM
Operating mode
Speed - position - torque - homing
DI
Digital inputs
2 pnp (24Vdc max 500 kHz) + 3pnp (24 Vdc max 7 kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
OUT
Outputs
1 NO 2A (30 Vdc max)
COM
Communication
USB
PF
Protection functions
Polarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
1,58 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models