Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BCE-45-M5 - 45系列铝型材--紧固件-T型螺母
Bill of material
BCE-45-M5
CNSORDERNO
Bestellnummer
CODE
BCE
C2
syxc
45/50type
M
N
10 mm
E
3.0 mm
H
8.8 mm
K
10 mm
L
19.0 mm
G
weight
g
PDF
bce-45-m5.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models