Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCH01_03 - Special Accessories,Applicable For Linear Motors:10/15 Series With Iron Core Mover
Bill of material
BCH01-FL-10-3
CODE
Code
BCH01
TYPE
Type
Mover•With iron core
SER
Mover series
10
MAT
Material
Steel Sheet + Resin
APP
Applicable Stator Plate
BCY01
IRO
Rotor With Iron Core
FL
LEN
Outgoing wire length of mover
m
L
Mover length
75
W
Mover width
38.0
H
Mover height
23
N1
Continuous Thrust
95 N
N2
Peak thrust
200 N
A1
Peak Current
2.4 A
A2
Peak current
10 A
THR
Thrust constant
42 N/A
WIR
Line Resistance
4.1 Ω
LIN
Line inductance
17
WEI
Mover weight
1.0
LINK
Website Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models