Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCH08 - Special Accessories,Applicable For Linear Motors:60 Series With Iron Core Mover
Bill of material
BCH08-FL-60-3
CODE
Code
BCH08
TYPE
Type
Mover•With iron core
SER
Mover series
60
MAT
Material
Steel Sheet + Resin
APP
Applicable Stator Plate
BCY08
IRO
Rotor With Iron Core
FL
LEN
Outgoing wire length of mover
m
L
Mover length
148
W
Mover width
77.5
H
Mover height
33
N1
Continuous Thrust
300 N
N2
Peak thrust
650 N
A1
Continuous Current
3.5 A
A2
Peak current
13 A
THR
Thrust constant
80 N/A
WIR
Line Resistance
7.0 Ω
LIN
Line inductance
54
WEI
Mover weight
3.5
LINK
Website Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models