Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCHCJO - Ball Roller(POM Flanged)
Bill of material
BCHCJO8
PN
Part Number
BCHCJO8
NO
No.
8
D
24 mm
D1
21 mm
DD
D
15.875 mm
B
4.5 mm
HH1
H1
20.5 mm
HH2
h2
10 mm
F1
4 mm
M
M8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models