Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCHES - Ball Roller(All Stainless Bolted)
Bill of material
BCHES55
PN
Part Number
BCHES55
NO
No.
55
D
56 mm
D1
33 mm
B
36.5 mm
DD
D
25.4 mm
HH1
H1
14.6 mm
HH2
h2
15.4 mm
F1
7 mm
F2
4 mm
P
45.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models