Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCK01_02 - Standard type KK linear motor module Magnetic scale encoder 60A series/60B series
Bill of material
BCK01-L200-1-C-RA-NPN-3-P
CODE
code
TYPE
type
MAT1
Base material
Chrome-molybdenum
MAT2
Cover material
A6063
SURFACE
Cover surface treatment
Black anodized
L
Track length L
NM
Number of motes
WQG
wind-quasi-gar
ER
Encoder resolution
PS
Photoelectric switch
MSL
Movable sub-out length
DRIVERS
Drivers
S
Itinerary S
L1
Total length L1
222
N
Number of holes N
2
HML
Horizontal maximum load
kg
MS
Maximum speed
1.5 m/s
MA
Maximum acceleration
1 g
MW
Motor weight
kg
PT
Peak thrust
N
CT
Continuous thrust
N
RC
Rated current
11.3 A
CC
Continuous current
A
TC
Thrust constant
N/A
WR
Wire resistance
Ω
WI
Wire inductor
mH
MPD
Magnetic pole distance
20 mm
KI
Kinetic length
mm
MM
Moton mass
kg
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models