Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCK03_04 - Standard type KK linear motor module Magnetic scale encoder 86A series/86B series
Bill of material
BCK03-L340-1-C-RA-NPN-3-P
CODE
code
TYPE
type
MAT1
Base material
Chrome-molybdenum
MAT2
Cover material
A6063
SURFACE
Cover surface treatment
Black anodized
L
Track length L
NM
Number of motes
WQG
wind-quasi-gar
ER
Encoder resolution
PS
Photoelectric switch
MSL
Movable sub-out length
DRIVERS
Drivers
S
Itinerary S
L1
Total length L1
366
N
Number of holes N
3
HML
Horizontal maximum load
kg
MS
Maximum speed
1.5 m/s
MA
Maximum acceleration
1 g
MW
Motor weight
kg
PT
Peak thrust
N
CT
Continuous thrust
N
RC
Rated current
12 A
CC
Continuous current
2.5 A
TC
Thrust constant
N/A
WR
Wire resistance
Ω
WI
Wire inductor
mH
MPD
Magnetic pole distance
20 mm
KI
Kinetic length
mm
MM
Moton mass
kg
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir