Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BCN25-700-8
Bill of material
BCN25-700-8
PN
Part Number
BCN25-700-8
DESC
Description
AC-DC Battery Charger for HEV (Hybrid Electric Vehicle) Applications, Power 25000W, Output 250 - 800VDC, 37.5A, Input 414 - 632 (L-L)VAC, Liquid Cooled, IP 65 & 67
TYPE
Type
Battery Charger
POWER
Power
25000 W
IVR
Input Voltage Range
414 - 632 (L-L) VAC
IVN
Input Voltage Nominal
460 - 575 (L-L) VAC
OV
Output Voltage
250 - 800 VDC
OC
Output Current
37.5 A
OT
Operating Temperature
-40 to +65 °C
COOLING
Cooling
Liquid
PROTECTION
Protection
IP65 / IP67
DIMENSIONS
Dimensions LxWxH
524 x 340 x 84 Inch
PF
Power Flow
uni-directional - AC to DC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    350inv60_120_240_9g - Bel Power Solutions
    Bel Fuse
    700inv60_120_240_9g - Bel Power Solutions
    Bel Fuse
    BCL25-700-8
    Bel Fuse
    ldd240_11024 - Bel Power Solutions
    Bel Fuse
    700dnc40_24_cg - Bel Power Solutions
    Bel Fuse
    700dnc40_24_8g - Bel Power Solutions
    Bel Fuse
    fxc7000_48_sg - Bel Power Solutions
    Bel Fuse
    FLS400-1358-SF
Previews
3D
2D
Download CAD models