Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BCP - Press-worked ball transfer unit with dust dicharging hole
Bill of material
BCPA50
PN
Prat Nanber
NO
No.
D
70 mm
D1
42.4 mm
DD
d
25.4 mm
H
31 mm
HH
h
mm
HH1
h1
mm
P
56 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models