Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCUH - Press-worked bolt type
Bill of material
BCUH50
PN
Part Number
BCUH50
NO
No.
50
D
56 mm
D1
33 mm
DD
d
25.4 mm
G
45.5 mm
B
36.5 mm
HH1
h1
14.6 mm
HH2
h2
15.4 mm
F1
7 mm
F2
4 mm
Z
13.42 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models