Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BCV200-700-8
Bill of material
BCV200-700-8
PN
Part Number
BCV200-700-8
DESC
Description
AC-DC Battery Charger for HEV (Hybrid Electric Vehicle) Applications, Power 22/25kW, Output 250 - 800VDC, 60A, Input 330-528 (3-Phase) / 190-264 (1-Phase) VAC, Liquid Cooled, IP67, IP6K9K
TYPE
Type
Battery Charger
POWER
Power
25000 W
IVR
Input Voltage Range
330-528/190-264 VAC
OV
Output Voltage
250 - 800 VDC
OC
Output Current
60 A
OT
Operating Temperature
-40 to +60 °C
COOLING
Cooling
Liquid
PROTECTION
Protection
IP67/IP6K9K
DIMENSIONS
Dimensions WxHxD
705 x 106 x 359 mm
PF
Power Flow
Bi-Directional (AC-DC charge/DC-AC export)
Additional Information
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés