Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BD04 - Shaft retaining ring groove keyway type
Bill of material
BD04HU-D6-L20-F2-E2-LA2.1-A2
CNSORDERNO
CODE
Code
LX
type
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
FJ
enclosure
2 retaining rings
D
mm
DH7T
Dh7t
mm
DG6T
Dg6t
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
LA
mm
Enter value for LA
mm
cm
inch
ft
A
mm
Enter value for A
mm
cm
inch
ft
BBB
Add a second keyway
LB
mm
B
mm
CCC
Add a third keyway
LC
mm
C
mm
BB
b
2 mm
TT
t
1.2 mm
DQXH
Retaining ring model
BM32GU-5
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models