Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDA01 - Special bearing with seat for lithium battery industry, vertical seat outer spherical ball bearing, high temperature resistant type
Bill of material
BDA01-206
CODE
Code
BDA01
TYPE
Types of
High temperature type
MAT1
Material of bearing seat
SUS304
MAT2
Bearing material
SUS304
MAT3
Nozzle material
SUS304
SPE
Specification
206
GBMOD
GB model
SUCP206
DD
d
30 mm
L
164 mm
J
121 mm
H
42.9 mm
H0
82 mm
H1
16 mm
A
48 mm
N1
21 mm
N2
18 mm
BII
Bi
38.1 mm
S
15.9 mm
CR
Dynamic (Cr) rated load
19500 N
COR
Static (Cor) rated load
11200 N
WEI
weight
1300 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models