Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDB12 - Pedestal bearing / external spherical bearing with suspension seat / cast shape
Bill of material
E-BDB12-201
CODE
Code
TYPE1
Type
Transition fit
TYPE2
Type
MAT1
Bearing Seat Material
HT200 Grey Cast Iron
MAT2
Bearing Material
GCr15
SPE
Specifications
GBM
Chinese Standard Model
UCHA201
DD
d
12 mm
D
64 mm
L
96 mm
H
64 mm
W
40 mm
M
mm
HH
h
19 mm
B
31.0 mm
S
12.7 mm
C
0.0 mm
CR
Dynamic Load Cr
12800 N
COR
Static Load Cor
6650 N
WEI
Weight
770 g
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models