Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDC - Mounted Bearing,Outer Spherical Ball Bearings With Diamond Seats,Stamped Type,Standard Type
Bill of material
E-BDC-201
CODE
Code
TYPE
type
MAT
Bearing pedestal material
High quality carbon structural steel
MAT1
Bearing material
GCr15
SPE
Specifications
NAT
National standard model
SBPFL201
DD
Internal Diameter
12 mm
H
81 mm
J
63.5 mm
A2
7.0 mm
L
59 mm
N
7.1 mm
TT
T Minimum Unit 0.1
2.0 mm
S
6.0 mm
B
22 mm
TOL
Mounting Hole Size Tolerance
+0.25/-0.25 mm
DEV
deviation
0.6 mm
BOLT
Bolt
M6
NM
Tightening torque
4 N*m
CR
dynamic load CR
9550 N
COR
Static load COR
4780 N
WEI
weight
190
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models